1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum roll winding (with sticking)

DIY SUPPLIES

Aluminum roll winding (with sticking)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 863.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· For wet area, other various maintenance.
· Pro demands are met, and wide range of needs supported with adhesive backed series.
· Easy working aluminum sheet with adhesive.

 
Part Number
HA1960T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 863.83

DIY SUPPLIES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Rolled
Thickness(mm) 0.1 Width(mm) 600 Full Length(mm) 900
Specifications With Adhesion

Please check the type/dimensions/specifications of the part HA1960T in the Aluminum roll winding (with sticking) series.