1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BACS Thick Plate Series Mini Metal Plate (Mini) Copper

BACS Thick Plate Series Mini Metal Plate (Mini) Copper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 856.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.3 to t 2.0) of copper material (C1100). Only size is 300x225.
* Available from 1 pc. and up.

 
Part Number
MC1032
MC1532
MC532
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Plate Thickness)
(mm)

฿ 1,927.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 20 Day(s) -1

฿ 1,543.17

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day 101.5

฿ 856.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -0.5

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material C1100 Size (overall length)(mm) 300
Size (Width)(mm) 225 1P Qty.(pcs.) 1