1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BACS Thick Plate Series Mini Metal Plate (Mini) Brass

MATERIAL PLATES/ BLOCKS

BACS Thick Plate Series Mini Metal Plate (Mini) Brass
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 364.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.3) of brass material (C2801P). Only size is 300x225.
* Available from 1 pc. and up.

 
Part Number
MB353
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 364.04

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material C2801P Size (Plate Thickness)(mm) 0.3
Size (overall length)(mm) 300 Size (Width)(mm) 225 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part MB353 in the BACS Thick Plate Series Mini Metal Plate (Mini) Brass series.