1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BACS Thick Plate Series, Stainless Steel

BACS Thick Plate Series, Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 152.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Stainless steel thin plate that can be used for a variety of applications.

 
Part Number
HS0531
HS0532
HS0543
HS0564
HS1043
HS1310
HS1320
HS2043
HS2310
HS2320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize (Plate Thickness)
(mm)
Size (overall length)
(mm)
Size (Width)
(mm)

฿ 152.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -0.5300100

฿ 273.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) 100.5300200

฿ 480.78

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) -0.5400300

฿ 776.34

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) -0.5600400

฿ 975.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) -1400300

฿ 285.50

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -1300100

฿ 396.79

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -1300200

฿ 1,578.21

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -2400300

฿ 390.14

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day 102300100

฿ 782.86

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s) -2300200

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material SUS430 1P Qty.(pcs.) 1