1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BACS Thick Plate Series Aluminum

BACS Thick Plate Series Aluminum
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 51.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy-to-process BACS thick plate series aluminum plate.
[Features]
・ A metal blade with excellent corrosion resistance and workability that can be used in a wide range of applications.
・ Thin aluminum plate (plate thickness 0.3 mm to 3.0 mm). Easy-to-process and can be used for a variety of applications.
[Applications]
・ For machine parts and workpieces.

Features

●Lightweight, excellent in processability, easy to recycle raw material.

Usage

●Repair of kitchen and washroom.

Specification

●SPQ(sheet):1

Materials

●Aluminum
Part Number
HA0313
HA0323
HA0334
HA0346
HA0513
HA0523
HA0534
HA0546
HA0813
HA0823
HA0834
HA0846
HA1013
HA1034
HA1046
HA1213
HA1230
HA1234
HA1246
HA1513
HA1523
HA1534
HA1546
HA2013
HA2034
HA2230
HA3013
HA3034
HA3046
HA3230
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Size (Plate Thickness)
(mm)
Size (overall length)
(mm)
Size (Width)
(mm)

฿ 51.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1050P0.3300100

฿ 119.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.3300200

฿ 216.67

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -[Aluminum] A1050P0.3400300

฿ 355.48

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1050P0.3600400

฿ 90.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1050P0.5300100

฿ 159.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -[Aluminum] A1050P0.5300200

฿ 273.34

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.5400300

฿ 520.65

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.5600400

฿ 164.77

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.8300100

฿ 252.22

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.8300200

฿ 395.41

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.8400300

฿ 705.25

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P0.8600400

฿ 125.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1050P1300100

฿ 416.99

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) -[Aluminum] A1050P1400300

฿ 784.36

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P1600400

฿ 233.34

MATERIAL PLATES/ BLOCKS 1 Piece(s) 19 Day(s) -[Aluminum] A1050P1.2300100

฿ 245.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1050P1300200

฿ 537.68

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P1.2400300

฿ 998.46

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1050P1.2600400

฿ 176.11

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1100P1.5300100

฿ 352.57

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P1.5300200

฿ 615.10

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P1.5400300

฿ 1,102.78

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P1.5600400

฿ 252.20

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P2300100

฿ 731.23

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) 10[Aluminum] A1100P2400300

฿ 408.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day -[Aluminum] A1100P2300200

฿ 411.13

MATERIAL PLATES/ BLOCKS 1 Piece(s) Same day 10[Aluminum] A1100P3300100

฿ 1,297.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P3400300

฿ 1,918.83

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) 10[Aluminum] A1100P3600400

฿ 537.68

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) -[Aluminum] A1100P3300200

Loading...

  1. 1
 

Basic Information

Finish Method Cut (unfinished) 1P Qty.(pcs.) 1