1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal plate, copper plate

MATERIAL PLATES/ BLOCKS

Metal plate, copper plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,329.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.13 of copper material (C1220P). Only size is 900x365.
* Available from 1 pc. and up.

 
Part Number
HC336
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,329.39

MATERIAL PLATES/ BLOCKS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material C1220P Size (Plate Thickness)(mm) 0.3
Size (overall length)(mm) 900 Size (Width)(mm) 365 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part HC336 in the Metal plate, copper plate series.