1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Metal plate, tin plate

Metal plate, tin plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 609.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Made from galvanized iron. Available in various colors. Plate thickness: 0.27 mm
Note: Available from 1 pc. and up.

 
Part Number
HT249T
HT270-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaterial Color Specifications

฿ 710.39

MATERIAL PLATES/ BLOCKS 1 Piece(s) 31 Day(s) -[Structural Steel, Carbon Steel] SGCCGalvanized ironWith Glue

฿ 609.76

MATERIAL PLATES/ BLOCKS 1 Piece(s) Quote 10[Structural Steel, Carbon Steel] CGLCCWhiteWithout glue

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Size (Plate Thickness)(mm) 0.27 Size (overall length)(mm) 455
Size (Width)(mm) 910 1P Qty.(pcs.) A piece