1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Plates Aluminum Plates

Metal Plates Aluminum Plates
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 530.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.3, t 0.6, t 0.8) of aluminum material (A1050P). Only size is 910x455.
* Available from 1 pc. and up.

Features

●Lightweight, excellent in processability, easy to recycle raw material.

Usage

●Repair of kitchen and washroom.

Specification

●W x L(mm):455 x 910
●SPQ(sheet):5

Materials

●Aluminum
Part Number
HA349
HA649
HA849
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Plate Thickness)
(mm)

฿ 530.00

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) 0.3

฿ 883.34

MATERIAL PLATES/ BLOCKS 1 Piece(s) 1 Day(s) 0.6

฿ 1,061.67

MATERIAL PLATES/ BLOCKS 1 Piece(s) 12 Day(s) 0.8

Loading...

  1. 1
 

Basic Information

Finish Method Cut (unfinished) Material A1050P Size (overall length)(mm) 455
Size (Width)(mm) 910