1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Plates Aluminum Angle Plate【2 Pieces Per Package】

MATERIAL PLATES/ BLOCKS

Metal Plates Aluminum Angle Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 360.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin plate (t 0.2) of aluminum material (A1050P). Only size is 300x300. (2 pcs., with adhesive)

 
Part Number
HA233T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 360.63

MATERIAL PLATES/ BLOCKS 1 Pack(s)

2 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Finish Method Cut (unfinished) Material A1050P Size (Plate Thickness)(mm) 0.2
Size (overall length)(mm) 300 Size (Width)(mm) 300 1P Qty.(pcs.) 2 pcs.
Specifications With Glue

Please check the type/dimensions/specifications of the part HA233T in the Metal Plates Aluminum Angle Plate series.