1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic PVC P.P material heat controller

DIY SUPPLIES

Acrylic PVC P.P material heat controller
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,233.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Heater (AHC55) temperature controller. Adjustment range approx. 50 to 100%

 
Part Number
ACR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,233.00

DIY SUPPLIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types Tools and equipment for DIY DIY Tools/Equipment Type Electric Heating Tool Specifications Maximum Power: 200W, Adjustable Range: Approx 50 ~ 100%, Load: Resistance Load

Please check the type/dimensions/specifications of the part ACR in the Acrylic PVC P.P material heat controller series.