1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Transparent Bar HB

DIY SUPPLIES

Acrylic Transparent Bar HB
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 165.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Clear acrylic bar.
[Features]
· Demonstrates transparency that is peculiar to acrylic.
[Applications]
· Construction materials and displays.

 
Part Number
HB-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 165.28

DIY SUPPLIES 10 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Acrylic DIY Raw Material Types Round bar
Size(mm) 5 x 1000 Color Transparency

Please check the type/dimensions/specifications of the part HB-5 in the Acrylic Transparent Bar HB series.