1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PP (Polypropylene) Thin Sheet

PP (Polypropylene) Thin Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Thin sheet (0.2 mm and 0.75 mm). A comparatively large-size sheet available in different colors.
*Quantity: Available in single or multiple quantities.

 
Part Number
P464-1
P466-1
P497-2
P497-7
P497-8
P497-9
P497-10
P922-1
P922-2
P922-3
P922-4
P922-5
P980-7
P980-9
P980-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 99.05

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Misty Clear0.2650460

฿ 95.84

MATERIAL PLATES 1 Piece(s) 19 Day(s) -[Transparent] Transparency0.2650460

฿ 227.89

MATERIAL PLATES 1 Piece(s) 19 Day(s) -Orange0.75570485

฿ 198.28

MATERIAL PLATES 1 Piece(s) Same day -[White] White0.75570485

฿ 227.89

MATERIAL PLATES 1 Piece(s) 19 Day(s) -Ivory0.75570485

฿ 226.91

MATERIAL PLATES 1 Piece(s) Same day -[Black] Black0.75570485

฿ 290.13

MATERIAL PLATES 1 Piece(s) Same day -[Transparent] Clear0.75570485

฿ 143.37

MATERIAL PLATES 1 Piece(s) Same day -[Transparent] Transparency0.2920650

฿ 139.59

MATERIAL PLATES 1 Piece(s) Same day -[Translucent] Peach0.2920650

฿ 153.52

MATERIAL PLATES 10 Piece(s) 19 Day(s) -[Blue] Blue0.2920650

฿ 153.52

MATERIAL PLATES 10 Piece(s) 19 Day(s) -[Yellow] Yellow0.2920650

฿ 190.48

MATERIAL PLATES 10 Piece(s) Same day -[Green] Green0.2920650

฿ 334.78

MATERIAL PLATES 1 Piece(s) Same day 10[White] White0.75970570

฿ 346.07

MATERIAL PLATES 10 Piece(s) 19 Day(s) -[Black] Black0.75970570

฿ 305.24

MATERIAL PLATES 10 Piece(s) Same day -[Transparent] Clear0.75970570

Loading...

  1. 1

Basic Information

Material Polypropylene (PP) Grade Standard Hole Machining No Hole Machining