1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PS (Polystyrene) Sheet

PS (Polystyrene) Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 114.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polystyrene (PS) plate material (thickness: 0.5 mm and 1.0 mm).
*Quantity: Available in single or multiple quantities.

[Features]
· Lightweight (specific gravity: 1.1) and strong.
· Superior strength and gloss compared to PVC plate. Contains no chlorine — does not generate dioxins even when incinerated.
· Deformation temperature: 73°C

 
Part Number
PS2031-1
PS2031-3
PS2031-4
PS2031-5
PS2031-6
PS2031-7
PS2035-1
PS2035-2
PS2035-4
PS2035-5
PS2035-6
PS2035-7
PS4031-1
PS4031-2
PS4031-3
PS4031-4
PS4031-5
PS4031-6
PS4031-7
PS4035-2
PS4035-3
PS4035-4
PS4035-5
PS4035-6
PS4035-7
PS4055-1
PS4055-2
PS4055-3
PS4055-4
PS4055-5
PS4055-6
PS4055-7
PS4061-1
PS4061-2
PS4061-4
PS4061-5
PS4061-6
PS4061-7
PS9061-1
PS9061-2
PS9061-3
PS9061-4
PS9061-5
PS9061-6
PS9061-7
PS9065-2
PS9065-3
PS9065-4
PS9065-5
PS9065-6
PS9065-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 156.45

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Transparent] Transparency1300200

฿ 166.38

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Black] Black1300200

฿ 152.45

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Natural Brown] Smoke Brown1300200

฿ 152.45

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Yellow] Yellow1300200

฿ 152.45

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent1300200

฿ 166.38

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk White1300200

฿ 132.89

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Transparent] Transparency0.5300200

฿ 128.61

MATERIAL PLATES 1 Piece(s) 19 Day(s) [White] White0.5300200

฿ 128.61

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Natural Brown] Smoke Brown0.5300200

฿ 114.68

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Yellow] Yellow0.5300200

฿ 114.68

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent0.5300200

฿ 128.61

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk White0.5300200

฿ 275.11

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Transparent] Transparency1450300

฿ 336.42

MATERIAL PLATES 1 Piece(s) 19 Day(s) [White] White1450300

฿ 255.10

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Black] Black1450300

฿ 255.10

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Natural Brown] Smoke Brown1450300

฿ 255.10

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Yellow] Yellow1450300

฿ 255.10

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Orange transparent1450300

฿ 255.10

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk White1450300

฿ 198.78

MATERIAL PLATES 1 Piece(s) 1 Day(s) [White] White0.5450300

฿ 184.85

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Black] Black0.5450300

฿ 184.85

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Natural Brown] Smoke Brown0.5450300

฿ 184.85

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Yellow] Yellow0.5450300

฿ 184.85

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Orange transparent0.5450300

฿ 198.78

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Milky White] Milk White0.5450300

฿ 331.84

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 19 Day(s) [White] White0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Black] Black0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Natural Brown] Smoke Brown0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Yellow] Yellow0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent0.5600450

฿ 311.65

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk White0.5600450

฿ 451.87

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Transparent] Transparency1600450

฿ 442.34

MATERIAL PLATES 1 Piece(s) 14 Day(s) [White] White1600450

฿ 442.34

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Natural Brown] Smoke Brown1600450

฿ 442.34

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Yellow] Yellow1600450

฿ 442.34

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent1600450

฿ 442.34

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk White1600450

฿ 766.93

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency1900600

฿ 757.40

MATERIAL PLATES 1 Piece(s) 12 Day(s) [White] White1900600

฿ 766.93

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Black] Black1900600

฿ 757.40

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Natural Brown] Smoke Brown1900600

฿ 757.40

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Yellow] Yellow1900600

฿ 757.40

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent1900600

฿ 757.40

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Milky White] Milk White1900600

฿ 571.89

MATERIAL PLATES 1 Piece(s) 19 Day(s) [White] White0.5900600

฿ 571.89

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Black] Black0.5900600

฿ 562.37

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Natural Brown] Smoke Brown0.5900600

฿ 562.37

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Yellow] Yellow0.5900600

฿ 562.37

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Transparent] Orange transparent0.5900600

฿ 571.89

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Milky White] Milk White0.5900600

Loading...

  1. 1

Basic Information

Material Polystyrene (PS) Grade Standard Hole Machining No Hole Machining

Frequently Asked Questions (FAQ)

Question: Is there a dedicated adhesive?
Answer: Please use EBN-1 adhesive for PVC.