1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Uni Sunday (PVC Sheet)

Uni Sunday (PVC Sheet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 115.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in different color variations.

[Features]
· Can be sorted according to the color of the labels.
· The actual color of UniSunday® may differ to the color shown in the images.

Features

●Excellent electrical insulation and chemical resistance.

Usage

●Indicator, Electrical Insulating Material, Display.

Specification

●Color:Transparent
●Incombustibility

Materials

●PVC resin
Part Number
EB1891C-1
EB1892C-1
EB1893C-1
EB231-1
EB232-1
EB233-1
EB235-1
EB342-1
EB343-1
EB431-1
EB435-1
EB455-1
EB461-1
EB462-1
EB463-1
EB931-1
EB961-1
EB962-1
EB963-1
EB965-1
EB991-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 1,473.22

MATERIAL PLATES 1 Piece(s) 1 Day(s) 11820910

฿ 2,911.90

MATERIAL PLATES 1 Piece(s) 1 Day(s) 21820910

฿ 4,349.67

MATERIAL PLATES 1 Piece(s) 12 Day(s) 31820910

฿ 150.26

MATERIAL PLATES 1 Piece(s) 12 Day(s) 1300200

฿ 193.07

MATERIAL PLATES 1 Piece(s) 12 Day(s) 2300200

฿ 254.76

MATERIAL PLATES 1 Piece(s) Same day 3200200

฿ 115.33

MATERIAL PLATES 1 Piece(s) 10 Day(s) 0.5300200

฿ 344.13

MATERIAL PLATES 1 Piece(s) 1 Day(s) 2450300

฿ 509.03

MATERIAL PLATES 1 Piece(s) 12 Day(s) 3450300

฿ 270.12

MATERIAL PLATES 1 Piece(s) 1 Day(s) 1450300

฿ 180.00

MATERIAL PLATES 1 Piece(s) 1 Day(s) 0.5450300

฿ 297.68

MATERIAL PLATES 1 Piece(s) Same day 0.5600450

฿ 450.49

MATERIAL PLATES 1 Piece(s) 12 Day(s) 1600450

฿ 653.81

MATERIAL PLATES 1 Piece(s) 1 Day(s) 2600450

฿ 919.17

MATERIAL PLATES 1 Piece(s) 19 Day(s) 3600450

฿ 733.00

MATERIAL PLATES 1 Piece(s) 20 Day(s) 1910300

฿ 716.56

MATERIAL PLATES 1 Piece(s) 1 Day(s) 1910600

฿ 1,234.84

MATERIAL PLATES 1 Piece(s) 1 Day(s) 2910600

฿ 2,067.00

MATERIAL PLATES 1 Piece(s) 12 Day(s) 3910600

฿ 508.05

MATERIAL PLATES 1 Piece(s) 1 Day(s) 0.5910600

฿ 1,542.00

MATERIAL PLATES 1 Piece(s) 25 Day(s) 1910900

Loading...

  1. 1
 

Basic Information

Material Vinyl Chloride (PVC) Grade Standard Color Transparency
Hole Machining No Hole Machining