1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PET-Resin Ace

PET-Resin Ace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 260.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Resin plate of PET resin.
[Characteristics]
· PET resin material. (Thickness: 0.5 mm, 1.0 mm, 1.5 mm, 2.0 mm, 3.0 mm)
· Transparency comparable to acrylic, excellent impact-resistance and chemical resistance similar to polycarbonate.
· Available in 3 colors. (white, smoky brown, transparent)
· Excellent workability and safety.
· Eco-friendly material suitable for recycling.
*Quantity: Can be ordered in any quantity from 1 sheet.
[Applications]
· Machine cover, insulation material, work parts and teaching materials.

 
Part Number
PAC34-05
PAC34-10
PAC34-15
PAC34-20
PAC34-30
PAC46-05
PAC46-10
PAC46-15
PAC46-20
PAC46-30
PAC96-05
PAC96-10
PAC96-15
PAC96-20
PAC96-30
PAW34-10
PAW34-20
PAW34-30
PAW46-10
PAW46-20
PAW46-30
PAW96-10
PAW96-20
PAW96-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 260.73

MATERIAL PLATES 1 Piece(s) Same day 10[Transparent] Transparency0.5450300

฿ 269.04

MATERIAL PLATES 1 Piece(s) Same day -[Transparent] Transparency1450300

฿ 390.85

MATERIAL PLATES 1 Piece(s) Same day 10[Transparent] Transparency1.5450300

฿ 406.07

MATERIAL PLATES 1 Piece(s) 19 Day(s) -[Transparent] Transparency2450300

฿ 539.36

MATERIAL PLATES 1 Piece(s) 19 Day(s) -[Transparent] Transparency3450300

฿ 307.59

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency0.5600450

฿ 440.90

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency1600450

฿ 559.84

MATERIAL PLATES 1 Piece(s) 14 Day(s) -[Transparent] Transparency1.5600450

฿ 708.53

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency2600450

฿ 970.57

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency3600450

฿ 533.04

MATERIAL PLATES 1 Piece(s) Same day -[Transparent] Transparency0.5900600

฿ 796.92

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency1900600

฿ 1,072.79

MATERIAL PLATES 1 Piece(s) 19 Day(s) -[Transparent] Transparency1.5900600

฿ 1,316.84

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[Transparent] Transparency2900600

฿ 1,839.62

MATERIAL PLATES 1 Piece(s) 19 Day(s) -[Transparent] Transparency3900600

฿ 283.09

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White1450300

฿ 444.52

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White2450300

฿ 592.87

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White3450300

฿ 461.58

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White1600450

฿ 755.07

MATERIAL PLATES 1 Piece(s) 14 Day(s) -[White] White2600450

฿ 1,039.42

MATERIAL PLATES 1 Piece(s) 14 Day(s) -[White] White3600450

฿ 851.18

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White1900600

฿ 1,397.65

MATERIAL PLATES 1 Piece(s) 14 Day(s) -[White] White2900600

฿ 1,960.92

MATERIAL PLATES 1 Piece(s) 12 Day(s) -[White] White3900600

Loading...

  1. 1

Basic Information

Material PET Grade Standard Hole Machining No Hole Machining