1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sumi-Holiday Thick Sheet (5 mm) Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 280.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Acrylic material (thickness: 5 mm).
· Available in white and transparent colors.
· Quantity: Available in single or multiple quantities.

 
Part Number
A000-5M
A000-5S
A000-5US
A068-5M
A068-5S
A068-5SS
A068-5US
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 2,036.78

MATERIAL PLATES 1 Piece(s) 8 Day(s) [Transparent] Transparency650545

฿ 1,100.19

MATERIAL PLATES 1 Piece(s) 5 Day(s) [Transparent] Transparency545320

฿ 285.68

MATERIAL PLATES 1 Piece(s) 5 Day(s) [Transparent] Transparency180160

฿ 2,010.42

MATERIAL PLATES 1 Piece(s) 5 Day(s) [White] White650545

฿ 1,120.81

MATERIAL PLATES 1 Piece(s) 8 Day(s) [White] White545320

฿ 469.68

MATERIAL PLATES 1 Piece(s) 8 Day(s) [White] White320180

฿ 280.76

MATERIAL PLATES 1 Piece(s) 5 Day(s) [White] White180160

Loading...

  1. 1

Basic Information

Material Acrylic (PMMA) Grade Standard Hole Machining No Hole Machining
Size (Plate Thickness)(mm) 5