(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Matte glass surface finish. The surface can be wiped clean. Stronger in high-temperature, high-humidity environments, such as bathrooms, etc., compared to other plastics. Almost no warping occurs due to moisture absorption.
*Available in single or multiple quantities.
Part Number |
---|
PSWG-1803 |
PSWG-1804 |
PSWG-3403 |
PSWG-3404 |
PSWG-4603 |
PSWG-4604 |
PSWG-6903 |
PSWG-6904 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (Plate Thickness) (mm) | Size (Longitudinal) (mm) | Size (Lateral) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 2,496.44 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | 2.4 | 1830 | Approx. 915 | ||
฿ 3,519.98 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | 3.4 | 1830 | Approx. 915 | ||
฿ 293.56 | MATERIAL PLATES | 1 Piece(s) | 10 Day(s) | 2.4 | 450 | 300 | ||
฿ 400.66 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 3.4 | 450 | 300 | ||
฿ 519.67 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 2.4 | 600 | 450 | ||
฿ 709.90 | MATERIAL PLATES | 1 Piece(s) | 19 Day(s) | 3.4 | 600 | 450 | ||
฿ 927.29 | MATERIAL PLATES | 1 Piece(s) | 12 Day(s) | 2.4 | 900 | 600 | ||
฿ 1,293.24 | MATERIAL PLATES | 1 Piece(s) | 10 Day(s) | 3.4 | 900 | 600 |
Loading...
Material | Styrol (styrene) | Grade | Weather Resistance | Color | Glass |
---|---|---|---|---|---|
Hole Machining | No Hole Machining | Specifications | Pattern: Glass matte |
How can we improve?
How can we improve?