1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Transparent Mat

MATERIAL PLATES

Polycarbonate Transparent Mat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,930.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in four polycarbonate (PC) plate sizes (t = 3 mm).
*Quantity: Available in single or multiple quantities.

[Features]
· Polycarbonate resin with the highest impact resistance of known plastic materials. Contributes to improving the safety of daily life.
· Excellent heat and low-temperature resistance. (Actual operating temperature range: -20–110°C)
· A substitute material for partitions, door panels, indoor fittings, and glass.
*This material can also be used as a replacement for the above-mentioned applications.
· Quantity: Available in single or multiple quantities.

 
Part Number
KPMT-6403
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,930.00

MATERIAL PLATES 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Material Polycarbonate (PC) Grade Impact Resistance Color Transparency
Hole Machining No Hole Machining Size (Plate Thickness)(mm) 3 Size (Longitudinal)(mm) 600
Size (Lateral)(mm) 450 Specifications Pattern: Transparent matte

Please check the type/dimensions/specifications of the part KPMT-6403 in the Polycarbonate Transparent Mat series.