1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyca-Ace Glass Mat

MATERIAL PLATES

Polyca-Ace Glass Mat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,088.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polycarbonate glass mat board color.
[Features]
· PC resin with one of the highest quality impact-resistance compared to other plastics.
· Excellent heat and cold resistance (practical operating temperature range: -20 to 110°).
[Applications]
Replacement for partitions, door panels, glass and indoor fittings.

 
Part Number
KPGM-6453
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,088.00

MATERIAL PLATES 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Material Polycarbonate (PC) Grade Impact Resistance Color Glass
Hole Machining No Hole Machining Size (Plate Thickness)(mm) 3 Size (Longitudinal)(mm) 600
Size (Lateral)(mm) 450 Specifications Pattern: Glass matte

Please check the type/dimensions/specifications of the part KPGM-6453 in the Polyca-Ace Glass Mat series.