1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polyca-Ace

Polyca-Ace
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 621.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Available in four polycarbonate (PC) plate sizes (t = 2 mm, 3 mm). Color: smoky brown and transparent.
*Quantity: Available in single or multiple quantities.

 
Part Number
KPA1820-1
KPA1830-1
KPA3020-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 6,006.36

MATERIAL PLATES 1 Piece(s) 12 Day(s) 21820Approx. 910

฿ 8,976.99

MATERIAL PLATES 1 Piece(s) 12 Day(s) 31820Approx. 910

฿ 621.84

MATERIAL PLATES 1 Piece(s) 19 Day(s) 2450300

Loading...

  1. 1

Basic Information

Material Polycarbonate (PC) Grade Impact Resistance Color Transparency
Hole Machining No Hole Machining