1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Polycarbonate Resin Plate (UV Agent Included)

Polycarbonate Resin Plate (UV Agent Included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 458.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Polycarbonate plastic plate with UV agent included.
[Features]
· For a plastic, boasts top-class impact resistance and superior heat/cold resistance among plastics.
· Contributes to improvement in living safely using polycarbonate plastic.
· Reduces ultraviolet light with UV agent and is weather-resistant.
* Quantity: Can be ordered in any quantity from 1 sheet.
[Applications]
· Partitions, door panels, fitting materials, replacement for glass.

Features

●This is a polycarbonate resin boasting top class impact resistance among plastics. 
●Excellent heat and cold resistance.

Usage

●Substitute for partition, door panel, indoor fittings, and glass.

Specification

●Color:Transparent
●SPQ(sheet):5
●UV coated

Materials

●Polycarbonate
Part Number
KPAB182-2
KPAB183-2
KPAC182-1
KPAC183-1
KPAC302-1
KPAC303-1
KPAC602-1
KPAC603-1
KPAC902-1
KPAC903-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 4,504.80

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Natural Brown] Smoke Brown21830Approx. 915

฿ 6,461.98

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Natural Brown] Smoke Brown31830Approx. 915

฿ 4,504.80

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency21830Approx. 915

฿ 6,461.98

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency31830Approx. 915

฿ 458.36

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency2450300

฿ 622.68

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Transparent] Transparency3450300

฿ 815.80

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Transparent] Transparency2600450

฿ 1,143.99

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Transparent] Transparency3600450

฿ 1,531.45

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Transparent] Transparency2900600

฿ 2,216.02

MATERIAL PLATES 1 Piece(s) 1 Day(s) [Transparent] Transparency3900600

Loading...

  1. 1
 

Basic Information

Material Polycarbonate (PC) Grade Impact Resistance Hole Machining No Hole Machining