(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Made of PC resin, it is a very durable and strong board material.
[Features]
·Flame-resistant and safe. Capable of withstanding harsh temperature environments.
·It has high weather resistance and can maintain its transparency for a long period of time.
·The hollow structure with an air layer provides high insulation and heat retention and effective heating and cooling.
·Light and easy to install.
·This product is UV-processed on both sides to cut UV rays, eliminating the need to check the UV surface during installation.
[Applications]
·Top lights, roofs, gardening houses, partitions, store fixtures, lighting covers, signboards, etc.
Part number | Thickness (mm) | Type | Size (mm) |
---|---|---|---|
KTP2191W-1 | 4 | H2100 | Approx. 910 × 2,100 × 4 |
KTP1894W-1 | 3 × 6 Feet | Approx. 910 × 1,820 × 4 | |
KTP4534W-1 | Cut Board | 300 × 450 × 4 | |
KTP6044W-1 | 450 × 600 × 4 | ||
KTP9064W-1 | 600 × 900 × 4 | ||
KTP1896W-1 | 6 | 3 × 6 Feet | Approx. 910 × 1,820 × 6 |
KTP4536W-1 | Cut Board | 300 × 450 × 6 | |
KTP6046W-1 | 450 × 600 × 6 | ||
KTP9066W-1 | 600 × 900 × 6 |
Part number | Thickness (mm) | Type | Size (mm) |
---|---|---|---|
KTP2191W-2 | 4 | H2100 | Approx. 910 × 2,100 × 4 |
KTP1894W-2 | 3 × 6 Feet | Approx. 910 × 1,820 × 4 | |
KTP4534W-2 | Cut Board | 300 × 450 × 4 | |
KTP6044W-2 | 450 × 600 × 4 | ||
KTP9064W-2 | 600 × 900 × 4 | ||
KTP1896W-2 | 6 | 3 × 6 Feet | Approx. 910 × 1,820 × 6 |
KTP4536W-2 | Cut Board | 300 × 450 × 6 | |
KTP6046W-2 | 450 × 600 × 6 | ||
KTP9066W-2 | 600 × 900 × 6 |
Part number | Thickness (mm) | Type | Size (mm) |
---|---|---|---|
KTP1894W-3 | 4 | 3 × 6 Feet | Approx. 910 × 1,820 × 4 |
KTP4534W-3 | Cut Board | 300 × 450 × 4 | |
KTP6044W-3 | 450 × 600 × 4 | ||
KTP9064W-3 | 600 × 900 × 4 |
* It can also be used as a replacement.
Items | Unit | Measured value |
---|---|---|
Combustibility | — | Self-extinguishing |
Tensile Strength | MPa | 60 |
Flexural Strength | MPa | 80.2 |
Drop hammer Impact strength | 1 kg × 1 m | 1/10 |
Rockwell Hardness | HA | 98.9 |
Thermal transformation temperature | °C | 120 |
Linear expansion coefficient | °C-1 | 6.47*10-5 |
Light transmission | % | ≧75.2 |
Total light transmission | % | 79 to 80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Length (mm) | Thickness (mm) | Color | Trusco Code | JAN code | Ordering Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,453.57 | BOARDS | 1 Piece(s) | 10 Day(s) | Approx. 910 | 1820 | 4 | Transparency | - | - | - | ||
฿ 1,453.57 | BOARDS | 1 Piece(s) | 10 Day(s) | Approx. 910 | 1820 | 4 | Smoke Brown | - | - | - | ||
฿ 2,125.08 | BOARDS | 1 Piece(s) | 10 Day(s) | Approx. 910 | 1820 | 6 | Transparency | - | - | - | ||
฿ 2,125.08 | BOARDS | 1 Piece(s) | 12 Day(s) | Approx. 910 | 1820 | 6 | Smoke Brown | - | - | - | ||
฿ 2,089.55 | HIKARI | 1 Piece(s) | 10 Day(s) | Approx. 910 | 2100 | 4 | Transparent | 751-7688 | 4535395008752 | 751-7688 | ||
฿ 2,089.55 | HIKARI | 1 Piece(s) | 12 Day(s) | Approx. 910 | 2100 | 4 | Smoke brown | 751-7696 | 4535395008769 | 751-7696 | ||
฿ 266.35 | BOARDS | 1 Piece(s) | 10 Day(s) | 300 | 450 | 4 | Transparency | - | - | - | ||
฿ 265.74 | BOARDS | 1 Piece(s) | 12 Day(s) | 300 | 450 | 4 | Smoke Brown | - | - | - | ||
฿ 333.43 | HIKARI | 1 Piece(s) | 10 Day(s) | 300 | 450 | 4 | Milk-white Translucent | - | 4535395008417 | 470-2531 | ||
฿ 356.02 | BOARDS | 1 Piece(s) | 10 Day(s) | 300 | 450 | 6 | Transparency | - | - | - | ||
฿ 352.52 | BOARDS | 1 Piece(s) | 12 Day(s) | 300 | 450 | 6 | Smoke Brown | - | - | - | ||
฿ 391.34 | BOARDS | 1 Piece(s) | 12 Day(s) | 450 | 600 | 4 | Transparency | - | - | - | ||
฿ 389.95 | BOARDS | 1 Piece(s) | 10 Day(s) | 450 | 600 | 4 | Smoke Brown | - | - | - | ||
฿ 477.54 | HIKARI | 1 Piece(s) | 10 Day(s) | 450 | 600 | 4 | Milk-white Translucent | - | 4535395008424 | 470-2549 | ||
฿ 559.99 | BOARDS | 1 Piece(s) | 10 Day(s) | 450 | 600 | 6 | Transparency | - | - | - | ||
฿ 567.98 | BOARDS | 1 Piece(s) | 10 Day(s) | 450 | 600 | 6 | Smoke Brown | - | - | - | ||
฿ 658.80 | BOARDS | 1 Piece(s) | 10 Day(s) | 600 | 900 | 4 | Transparency | - | - | - | ||
฿ 657.49 | BOARDS | 1 Piece(s) | 12 Day(s) | 600 | 900 | 4 | Smoke Brown | - | - | - | ||
฿ 783.07 | HIKARI | 1 Piece(s) | 10 Day(s) | 600 | 900 | 4 | Milk-white Translucent | - | 4535395008431 | 470-2557 | ||
฿ 961.27 | BOARDS | 1 Piece(s) | 12 Day(s) | 600 | 900 | 6 | Transparency | - | - | - | ||
฿ 947.32 | BOARDS | 1 Piece(s) | 10 Day(s) | 600 | 900 | 6 | Smoke Brown | - | - | - |
Loading...
Type_2 | Resin Plate Material | Board and Corrugated Sheet Type | Hollow Board | Material | Polycarbonate |
---|
How can we improve?
How can we improve?