1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Joint polycarbonate joiner (KTP-900H)

HIKARI

Joint polycarbonate joiner (KTP-900H)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Long material convenient for connecting polycarbonate hollow board (4 mm thickness, and 6 mm thickness).
· Quantity: Available in single or multiple units.

 
Part Number
KTP-900H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications Shape Height × width × depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 207.00

HIKARI 1 Piece(s) 10 Day(s) For 4mmI-Type7.5 (5.1) ×45×9104535395008103354-6462101

Loading...

  1. 1

Basic Information

Member type for cable/wiring Joiner

Please check the type/dimensions/specifications of the part KTP-900H in the Joint polycarbonate joiner series.

Products with similar specification

Part Number
KTP-1806H
KTP-1826K
KTP-906H
KTP-910K
KTP-916K
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSpecifications Shape Height × width × depth
(mm)
JAN code Ordering Code Mass
(g)

฿ 520.45

1 Piece(s) 12 Day(s) For 6mmI-Type8 (6) ×44×1820---

฿ 268.52

1 Piece(s) 12 Day(s) For 6mmU-type8 (6) ×24×1820---

฿ 312.19

1 Piece(s) 10 Day(s) For 6mmI-Type8 (6) ×44×910---

฿ 144.77

1 Piece(s) 10 Day(s) For 4mmU-type6.1 (4.1) ×22×9104535395008127354-647139

฿ 185.54

1 Piece(s) 10 Day(s) For 6mmU-type8 (6) ×24×910---