1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acrylic Cast Sheet (TS Sheet), Transparent / Milky White Semi-Transparent

Acrylic Cast Sheet (TS Sheet), Transparent / Milky White Semi-Transparent
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 241.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Uses an acrylic plate manufactured by Sumitomo Chemical Co., Ltd. (Plate thickness: 2 mm, 3 mm and 5 mm). Available in plate size: approx. 3 ft × 6 ft.
*Quantity: Available in single or multiple quantities.

[Features]
· This material has the highest transparency of known plastic materials.
· Lighter than glass with the same transparency and surface gloss.
· One of the few plastics that can withstand severe conditions such as outdoor use and lighting.
· Optimal for machining such as drilling, cutting, engraving, and printing, etc.

Features

●The most excellent transparency among plastic.
●Lighter than glass and has similar transparency and surface gloss.
●Suitable for machining such as drilling, cutting, milling, engraving and printing.

Specification

●Mounting Specs:No hole(process free)
●Mounting Method: Screw Lock(screw sold separately)

Materials

●Acrylic
Part Number
AC00-234
AC00-269
AC00-323
AC00-334
AC00-346
AC00-369
AC00-523
AC00-534
AC00-546
AC00-569
AC32-223
AC32-234
AC32-246
AC32-269
AC32-323
AC32-334
AC32-369
KAC9182-1
KAC9182-3
KAC9183-1
KAC9183-3
KAC9185-1
KAC9185-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Size (Plate Thickness)
(mm)
Size (Longitudinal)
(mm)
Size (Lateral)
(mm)

฿ 471.48

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency2450300

฿ 1,424.14

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Transparent] Transparency2900600

฿ 331.74

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency3300200

฿ 660.00

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency3450300

฿ 1,245.29

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency3600450

฿ 2,060.46

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Transparent] Transparency3900600

฿ 465.00

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Transparent] Transparency5300200

฿ 868.31

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency5450300

฿ 1,663.06

MATERIAL PLATES 1 Piece(s) Same day [Transparent] Transparency5600450

฿ 3,277.02

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Transparent] Transparency5900600

฿ 241.86

MATERIAL PLATES 1 Piece(s) Quote [Milky White] Milk-white Translucent2300200

฿ 445.09

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Milky White] Milk-white Translucent2450300

฿ 755.19

MATERIAL PLATES 1 Piece(s) 31 Day(s) [Milky White] Milk-white Translucent2600450

฿ 1,424.14

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Milky White] Milk-white Translucent2900600

฿ 327.79

MATERIAL PLATES 1 Piece(s) 31 Day(s) [Milky White] Milk-white Translucent3300200

฿ 594.03

MATERIAL PLATES 1 Piece(s) 19 Day(s) [Milky White] Milk-white Translucent3450300

฿ 2,357.00

MATERIAL PLATES 1 Piece(s) 40 Day(s) [Milky White] Milk-white Translucent3900600

฿ 3,527.25

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Transparent] Transparency21860Approx. 930

฿ 3,783.65

MATERIAL PLATES 1 Piece(s) 12 Day(s) [Milky White] Milk-white Translucent21860Approx. 930

฿ 5,296.89

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Transparent] Transparency31860Approx. 930

฿ 5,555.91

MATERIAL PLATES 1 Piece(s) 14 Day(s) [Milky White] Milk-white Translucent31860Approx. 930

฿ 8,553.48

MATERIAL PLATES 1 Piece(s) 10 Day(s) [Transparent] Transparency51860Approx. 930

฿ 9,285.17

MATERIAL PLATES 1 Piece(s) 12 Day(s) [White] White51860Approx. 930

Loading...

  1. 1
 

Basic Information

Material Acrylic (PMMA) Grade Weather Resistance Hole Machining No Hole Machining