1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Foam Rubber Pusher (With Adhesive)

Foam Rubber Pusher (With Adhesive)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 159.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Material: Foam rubber (NBR)
· With adhesive: ✓

 
Part Number
SL203-330
SRD-330
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Size (Thickness)
(mm)

฿ 159.13

SAFETY PROTECTION MATERIALS 1 Piece(s) 31 Day(s) Angle Type3

฿ 166.23

SAFETY PROTECTION MATERIALS 5 Piece(s) 12 Day(s) Type D4

Loading...

  1. 1

Basic Information

Color Black Material Foam rubber (NBR) Size (Lateral)(mm) 20
Size (Longitudinal)(mm) 330 Size (Height)(mm) 20 Specifications With Adhesion