1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Filter

URETHANE/ RUBBER/ SPONGE

Filter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 326.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Classification: filter
· Material: polyurethane
· Color: black
· Quantity per pack: 1 PC

 
Part Number
FT5-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 326.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Material Polyurethane Width(Outer diameter when it is round)(mm) 100 Thickness(mm) 5
Length(mm) 500 Classification Filter Color Black
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part FT5-105 in the Filter series.