1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NR Absorbent Pad (with Tape), 10 mm Thick

NR Absorbent Pad (with Tape), 10 mm Thick
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 91.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose material with the properties of natural rubber. Generally used for vibration-proofing applications, healthcare materials, sealing materials, skidproofing (safety measures), etc. · Includes adhesive tape for easy installation.
· Classification: absorbent pad
· Material: natural rubber absorbent pad / Adhesive, tape: included / Thickness: 10 mm
· Length: 300 mm
· Color: black
· Quantity per pack: 1 PC

 
Part Number
KSNR-312T
KSNR-3311T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)

฿ 372.44

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 300

฿ 91.62

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 30

Loading...

  1. 1

Basic Information

Material Natural Rubber Sponge Thickness(mm) 10 Length(mm) 300
Classification Sponge Adhesive/Tape included or not Presence Color Black
1P Qty.(pcs.) 1