1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NR Absorbent Pad, 20 mm Thick

NR Absorbent Pad, 20 mm Thick
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 69.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose material with the properties of natural rubber. Generally used for vibration-proofing applications, healthcare materials, sealing materials, skidproofing (safety measures), etc.
· Classification: absorbent pad
· Material: natural rubber absorbent pad / Thickness: 20 mm
· Color: black
· Quantity per pack: 1 PC

 
Part Number
KSNR-120
KSNR-220
KSNR-320
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Length
(mm)

฿ 69.53

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 100100

฿ 152.40

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 200200

฿ 255.73

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 300300

Loading...

  1. 1

Basic Information

Material Natural Rubber Sponge Thickness(mm) 20 Classification Sponge
Color Black 1P Qty.(pcs.) 1