1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Low Resilience Urethane

Low Resilience Urethane
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.46/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Excellent impact absorption with low rebound resilience. Suitable for industrial applications such as cushioning materials and matting for placement of delicate parts. Utilized as a regular pillow material in general applications. Derived from the technology developed by NASA for space projects, this material demonstrates a superior load distribution performance.
· Classification: urethane foam
· Material: Low rebound urethane / Thickness: 5 mm
· Color: black
· Quantity per pack: 1 PC

 
Part Number
KTU-510
KTU-520
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Length
(mm)

฿ 87.46

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 14 Day(s) 100100

฿ 205.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 14 Day(s) 200200

Loading...

  1. 1

Basic Information

Material Low Rebound Urethane Thickness(mm) 5 Classification Urethane
Color Black 1P Qty.(pcs.) 1