1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Rod Rubber

Square Rod Rubber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 95.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Square bar type rubber.
[Features]
· Has high elasticity and excellent abrasion-resistance.
[Applications]
· Usable as a cushioning material.

 
Part Number
KGR-112
KGR-332
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)

฿ 95.64

URETHANE/ RUBBER/ SPONGE 5 Piece(s) 40 Day(s) 1010

฿ 262.84

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 31 Day(s) 3030

Loading...

  1. 1

Basic Information

Length(mm) 200 Classification Rubber Color Black
1P Qty.(pcs.) 1