1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylindrical rubber

Cylindrical rubber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 139.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Cylinder made of general-purpose rubber material. Ideal as a pin-point cushioning material.
· (Example) As a partial support cushioning material around equipment doors and transportation equipment.
· Classification: Rubber
· Color: Black
· No. of individual pcs.: 1
· Specification: Circular

Part Number
KGR-55
KGR-224
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Length
(mm)
O.D.

฿ 154.44

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) Quote 5050φ50

฿ 139.12

URETHANE/ RUBBER/ SPONGE/ FELT 1 Piece(s) Quote 25200φ25

Loading...

  1. 1

Basic Information

Shape Cushion (thickness over 10mm) Material Rubber Color Black
1P Qty.(pcs.) 1 Specifications Round shape