1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Absorbent Pad

Absorbent Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 23.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose absorbent pad material. Lightweight and soft — widely used as a cushioning material. · An inexpensive, versatile material that is also used in many non-industrial applications. · Use by cutting to the user's preferential size and shape.
· Classification: absorbent pad
· Color: black
· Quantity per pack: 1 PC
· Specification: circular

 
Part Number
KSR-150
KSR-170
KSR-250
KSR-270
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)
O.D.
(mm)

฿ 23.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 5010φ50

฿ 40.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 7010φ70

฿ 56.52

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 14 Day(s) 5020φ50

฿ 88.38

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 7020φ70

Loading...

  1. 1

Basic Information

Classification Sponge Color Black 1P Qty.(pcs.) 1
Specifications Round shape