1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Absorbent Pad (with Adhesive)

URETHANE/ RUBBER/ SPONGE

Absorbent Pad (with Adhesive)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 60.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose absorbent pad material. Lightweight and soft — widely used as a cushioning material. · An inexpensive, versatile material that is also used in many non-industrial applications. · Use by cutting to the user's preferential size and shape.
· Classification: absorbent pad / Adhesive, tape: included
· Width or OD: 100 mm
· Length: 100 mm
· Color: black
· Quantity per pack: 1 PC

 
Part Number
KSR-5101T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 60.43

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Width(Outer diameter when it is round)(mm) 100 Thickness(mm) 5 Length(mm) 100
Classification Sponge Adhesive/Tape included or not Presence Color Black
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part KSR-5101T in the Absorbent Pad (with Adhesive) series.