1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Plate (With Adhesive) (KGR-2053T)

URETHANE/ RUBBER/ SPONGE

Rubber Plate (With Adhesive) (KGR-2053T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Rubber sheet with adhesive.
[Features]
· Rubber sheet with adhesive on one side. Made of general rubber materials.
· Has high abrasion-resistance, high elasticity and a low cost, allowing for use in a variety of applications.
[Applications]
· As a non-slip, soundproof, anti-vibration mat, as a sealing material or as a rubber covering.

 
Part Number
KGR-2053T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)
Length
(mm)

฿ 88.75

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 10502300

Loading...

  1. 1

Basic Information

Classification Rubber Adhesive/Tape included or not Presence Color Black
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part KGR-2053T in the Rubber Plate (With Adhesive) series.

Products with similar specification

Part Number
KGR-1053T
KGR-1103T
KGR-3053T
KGR-5053T
KGR-5103T
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)
Length
(mm)

฿ 84.61

1 Piece(s) 12 Day(s) 10501300

฿ 81.91

1 Piece(s) 1 Day(s) -1001100

฿ 110.72

1 Piece(s) 12 Day(s) -503300

฿ 109.43

1 Piece(s) 12 Day(s) -505300

฿ 110.90

1 Piece(s) 12 Day(s) -1005100