1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

iteck Absorbent Pad

URETHANE/ RUBBER/ SPONGE

iteck Absorbent Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 708.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Easy-to-machine rubber absorbent pad with excellent impact resilience. A highly versatile product with excellent airtightness and watertightness. Classification: absorbent pad
· Color: black
· Quantity per pack: 1 PC

 
Part Number
KSR-0530
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 708.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 25 Day(s)

Loading...

  1. 1

Basic Information

Width(Outer diameter when it is round)(mm) 300 Thickness(mm) 5 Length(mm) 300
Classification Sponge Color Black 1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part KSR-0530 in the iteck Absorbent Pad series.