1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

iteck Rubber Sheet (10 mm Thick) (KGR10-20)

URETHANE/ RUBBER/ SPONGE

iteck Rubber Sheet (10 mm Thick) (KGR10-20)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

General-purpose rubber material. Abrasion resistant, high elasticity, and inexpensive — usable for a variety of applications.
· Examples of use: skidproof / vibration-proof applications, etc.
· Classification: rubber / Thickness: 10 mm
· Color: black
· Quantity per pack: 1 PC

Features

●Excellent in wear resistance.
●Good in elasticity.
●The mechanical property is good.

Usage

●Packing material, anti-slip, vibration absorbing mat.

Specification

●Thickness(mm):10
●SPQ(sheet):5
●Working Temperature Range: -30 to 70°C
●Color: Black

Materials

●Natural Rubber(NR)
Part Number
KGR10-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Length
(mm)

฿ 266.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 200200

Loading...

  1. 1
 

Basic Information

Thickness(mm) 10 Classification Rubber Color Black
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part KGR10-20 in the iteck Rubber Sheet (10 mm Thick) series.

Products with similar specification

Part Number
KGR10-10
KGR10-30
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Length
(mm)

฿ 76.00

1 Piece(s) 1 Day(s) 100100

฿ 637.49

1 Piece(s) 1 Day(s) 300300