Iteck Rubber Sheet

Brand :
HIKARI

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

A square and round rubber plate that is resistant to friction and versatile.
[Features]
· All-purpose rubber sheet material with elasticity, abrasion-resistance and other desirable mechanical properties.
· Has high abrasion-resistance, high elasticity and a low cost, allowing for use in a variety of applications.
· Thickness: 1 mm, 2 mm, 3 mm, 5 mm
· Width (round shape on the exterior): 100 mm, 150 mm, 200 mm, 300 mm
[Applications]
· As a non-slip, soundproof, anti-vibration mat, as a sealing material or as a rubber covering.

Features

●Excellent in wear resistance.
●Good in elasticity.
●The mechanical property is good.

Usage

●Packing material, anti-slip, vibration absorbing mat.

Specification

●SPQ(sheet):5
●Working Temperature Range: -30 to 70°C
●Color: Black

Materials

●Natural Rubber(NR)
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Iteck Rubber Sheet | HIKARI | MISUMI Thailand