1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

iTeck Rubber Roll

iTeck Rubber Roll
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 93.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

NR rubber plate.
[Features]
· Has high elasticity and excellent abrasion-resistance.
[Applications]
· Sealing material, anti-slip, anti-vibration mat.

Features

●Excellent in wear resistance.
●Good in elasticity.
●The mechanical property is good.

Usage

●Packing material, anti-slip, vibration absorbing mat.

Specification

●Length(m):1
●SPQ(roll):5
●Working Temperature Range: -30 to 70°C
●Color: Black

Materials

●Natural Rubber(NR)
Part Number
KGR-1101
KGR-1102
KGR-2101
KGR-2102
KGR-3101
KGR-3102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)

฿ 93.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 12 Day(s) 501

฿ 168.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 1001

฿ 99.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 502

฿ 177.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 1002

฿ 105.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 503

฿ 184.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 1003

Loading...

  1. 1
 

Basic Information

Length(mm) 1000 Classification Rubber Color Black
1P Qty.(pcs.) 1