1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EPDM rubber band (fitting on both ends) (KGBD-15)

SAFETY/PROTECTION SUPPLIES

EPDM rubber band (fitting on both ends) (KGBD-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Big loads or products are firmly fixed. A bracket on both sides (S hook) is attached, for easy mounting. For the material, EPDM rubber is used, with superior heat resistance, cold resistance, and weather resistance. Note: Quantity is 1 pc each.

 
Part Number
KGBD-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)

฿ 138.00

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 10 Day(s) 19×152

Loading...

  1. 1

Basic Information

Types of safety and protection goods Band for Fixation Specifications Reference range temperature: -30°C to 150°C Material EPDM Synthetic Rubber
Application Fixed Qty. 1P×1

Please check the type/dimensions/specifications of the part KGBD-15 in the EPDM rubber band (fitting on both ends) series.

Products with similar specification

Part Number
KGBD-104
KGBD-22
KGBD-38
KGBD-53
KGBD-78
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipSize
(mm)

฿ 275.00

1 Piece(s) 1 Day(s) 19×1041

฿ 168.00

1 Piece(s) 10 Day(s) 19×228

฿ 185.00

1 Piece(s) 1 Day(s) 19×381

฿ 210.00

1 Piece(s) 1 Day(s) 19×533

฿ 255.00

1 Piece(s) 1 Day(s) 19×787