(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This rubber mat has anti-vibration and soundproofing properties.
[Features]
· Groove processing on both sides absorbs vibration, greatly improving anti-vibration and soundproofing effects compared to general rubber plates.
· Safety and protection supplies replete with rubber materials.
[Applications]
· Machinery tools, electronic devices and vibration dampening mats.
Part Number |
---|
WBG10-10 |
WBG10-50 |
WBG10-75 |
WBG20-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) | Thickness (mm) |
---|---|---|---|---|---|---|---|
฿ 106.00 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 12 Day(s) | 100 x 100 | 10 | ||
฿ 24.00 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 1 Day(s) | 50×50 | 10 | ||
฿ 42.00 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | Same day | 75×75 | 10 | ||
฿ 160.00 | SAFETY/PROTECTION SUPPLIES | 1 Piece(s) | 1 Day(s) | 100 x 100 | 20 |
Loading...
Types of safety and protection goods | For Vibration Proofing | Specifications | Vibration Damping Proofing | Shape | Square |
---|---|---|---|---|---|
Color | Black | Edge | NA | Material | Rubber |
Number of circuits(months) | 1 |
How can we improve?
How can we improve?