1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Blocking

Rubber Blocking
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 240.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

General-purpose rubber blocks.
[Features]
· Good elasticity and other mechanical properties such as abrasion-resistance.
· General-purpose rubber material that has a high friction resistance, high elasticity and low cost, making it ideal for various applications.
· Thickness: 10 to 50 mm.
· Classification: Rubber, Color: Black, Quantity per packet: 1 pc.
[Applications]
· Non-slip, soundproof, anti-vibration mats, sealing materials and rubber mats, etc.

 
Part Number
GR20-10
GR50-5
GR50-51
GR50-151
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWidth(Outer diameter when it is round)
(mm)
Thickness
(mm)
Length
(mm)

฿ 240.48

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 10020100

฿ 269.53

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 505050

฿ 462.52

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 10050100

฿ 740.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 10 Day(s) 10050150

Loading...

  1. 1

Basic Information

Classification Rubber Color Black 1P Qty.(pcs.) 1