1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GR Rubber Sheet (Natural), Adhesive-Backed

GR Rubber Sheet (Natural), Adhesive-Backed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 304.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

General-purpose rubber material. Abrasion resistant, high elasticity, and inexpensive — usable for a variety of applications.
· Examples of use: sealing materials, skidproof / vibration-proof applications, etc.
· Classification: rubber
· Material: natural rubber (NR)
· Adhesive, tape: included
· Width or OD: 300 mm
· Length: 300 mm
· Color: black
· Quantity per pack: 1 PC

 
Part Number
GR1-30T
GR2-30T
GR3-30T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)

฿ 304.26

URETHANE/ RUBBER/ SPONGE 1 Piece(s) Same day 1

฿ 337.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 19 Day(s) 2

฿ 374.00

URETHANE/ RUBBER/ SPONGE 1 Piece(s) 1 Day(s) 3

Loading...

  1. 1

Basic Information

Material Natural Rubber (NR) Width(Outer diameter when it is round)(mm) 300 Length(mm) 300
Classification Rubber Adhesive/Tape included or not Presence Color Black
1P Qty.(pcs.) 1