(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Cable types and easy to unravel items can be organized. (Special bracket also available.) * Quantity: 1 Piece
Part Number |
---|
NT-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Types | Material of DIY Raw Material | DIY Raw Material Types | DIY Metal Fittings Types | Size (mm) | Color | Specifications | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35.00 | DIY SUPPLIES | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | Metal fittings for DIY | - | - | Hardware for Nylon Line | I.D. 1.5 | - | For NV-12 (φ1.25)/Round Tip Type | Nylon fittings |
Loading...
Please check the type/dimensions/specifications of the part NT-12 in the Nylon line/nylon line fitting series.
Part Number |
---|
NV05-1 |
NV08-1 |
NV12-1 |
NY-12 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Types | Material of DIY Raw Material | DIY Raw Material Types | DIY Metal Fittings Types | Size (mm) | Color | Specifications | Types |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57.00 | 1 Piece(s) | 1 Day(s) | Material for DIY | Nylon | Wire Cable | - | φ0.5×20,000 | Transparency | Tension Strength:3kg | Nylon Line | |||
฿ 71.00 | 1 Piece(s) | 1 Day(s) | Material for DIY | Nylon | Wire Cable | - | φ0.8×20,000 | Transparency | Tension Strength:5kg | Nylon Line | |||
฿ 64.00 | 1 Piece(s) | 12 Day(s) | Material for DIY | Nylon | Wire Cable | - | φ1.25×10,000 | Transparency | Tension Strength:15kg | Nylon Line | |||
฿ 35.00 | 1 Pack(s) | 8 Pieces Per Package | 1 Day(s) | Metal fittings for DIY | - | - | Hardware for Nylon Line | I.D. 2.6 | - | For Both NV-16 (φ1.25) and NV-20 (φ2.0)/Rounded Tip Type | Nylon fittings |
How can we improve?
How can we improve?