1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Caster Stop【4 Pieces Per Package】 (KGH-53)

CASTER RELATED COMPONENTS

Caster Stop (KGH-53)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]Fix the casters. [Applications]Commercial facility displays, office data communication equipment, etc.

 
Part Number
KGH-53
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Specifications Color

฿ 243.00

CASTER RELATED COMPONENTS 1 Pack(s)

4 Pieces Per Package

12 Day(s) 16 x ⌀51For 30mm Dual-Wheel CasterBlack

Loading...

  1. 1

Basic Information

Caster Type Related Components Application Commercial Facilities Display / OA equipment, information and communication equipment Types of Related components Caster Holders
1P Qty.(pcs.) 4

Please check the type/dimensions/specifications of the part KGH-53 in the Caster Stop series.

Products with similar specification

Part Number
KGH-52
KGH-66
KGH-77
KGH-78
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipSize
(mm)
Specifications Color

฿ 276.16

1 Pack(s)

4 Pieces Per Package

12 Day(s) 16 x ⌀51For 30mm Dual-Wheel CasterBrown

฿ 290.00

1 Pack(s)

4 Pieces Per Package

12 Day(s) 18×⌀64For 40mm Dual-Wheel CasterBlack

฿ 376.37

1 Pack(s)

4 Pieces Per Package

12 Day(s) 24×⌀80For 50mm Dual-Wheel CasterBrown

฿ 403.02

1 Pack(s)

4 Pieces Per Package

10 Day(s) 24×⌀80For 50mm Dual-Wheel CasterBlack