1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wave rubber (with adhesive tape)

SAFETY/PROTECTION SUPPLIES

Wave rubber (with adhesive tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 102.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Type: Other
· Thickness (mm): 3
· With adhesive: With adhesive tape
· Material: Rubber

 
Part Number
KWR69-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 102.99

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Non-Slip Shape Rectangle
Size(mm) 90×60 Color Black Thickness(mm) 3
Material Rubber Number of circuits(months) 1 With Adhesion W/ Adhesive Tape