1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Vibration Rubber for Air Conditioners

SAFETY/PROTECTION SUPPLIES

Anti-Vibration Rubber for Air Conditioners
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 84.77/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

In the center a ø13 hole is opened up.

 
Part Number
KWG50-S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 84.77

SAFETY/PROTECTION SUPPLIES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Vibration Damping Proofing Shape Square (with round hole)
Size(mm) 50×50 Thickness(mm) 10 Material Rubber
Number of circuits(months) 2

Please check the type/dimensions/specifications of the part KWG50-S in the Anti-Vibration Rubber for Air Conditioners series.