1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PU Cushion (with Adhesive Tape)【1-20 Pieces Per Package】

PU Cushion (with Adhesive Tape)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 87.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

All-purpose cushion material with anti-slip/anti-vibration and soundproofing effects.
[Features]
· Safe and protective products made of polyurethane, with good durability.
· With adhesive tape.
[Applications]
· For door stopping, slip prevention, protection, scratch prevention, etc.

 
Part Number
KKU-80
KKU-95
KKU-120
KKU-122
KKU-123
KKU-190
KKU-210
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipShape Size
(mm)
Size
(φ)
Color Thickness
(mm)
Material Number of circuits
(months)
With Adhesion

฿ 120.07

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

20 Pieces Per Package

Same day Round-8Transparency2.3Urethane Plastic20W/ Adhesive Tape

฿ 169.63

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

20 Pieces Per Package

10 Day(s) Round-9.5Transparency3.8Urethane Plastic20W/ Adhesive Tape

฿ 87.53

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

8 Pieces Per Package

10 Day(s) Square12 x 12-Transparency5.4Urethane Plastic8W/ Adhesive Tape

฿ 135.61

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

12 Pieces Per Package

10 Day(s) Round-12.8Transparency4.2Urethane Plastic12W/ Adhesive Tape

฿ 135.77

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

12 Pieces Per Package

10 Day(s) Round-12.7Transparency3.8Urethane Plastic12W/ Adhesive Tape

฿ 128.54

SAFETY/PROTECTION SUPPLIES 1 Pack(s)

8 Pieces Per Package

12 Day(s) Round-19Transparency8.7Urethane Plastic8W/ Adhesive Tape

฿ 152.90

PROTECTOR 1 Piece(s) 31 Day(s) Square20 × 20-Black8Urethane plastic1W/ adhesive tape

Loading...

  1. 1

Basic Information

Types of safety and protection goods Non-Slip Specifications Anti-slip/Anti-vibration/Anti-noise