1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hard felt (adhesive type) PQ【1-8 Pieces Per Package】 (PQ2821)

SAFETY/PROTECTION SUPPLIES

Hard felt (adhesive type) PQ (PQ2821)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Does not scratch floors or fray.
· Scratch prevention/vibration-proof/sound-proof effects on furniture and chair legs, etc.
· When attached to furniture legs, the furniture can also be moved around without scratching the floor.

 
Part Number
PQ2821
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShape Color Qty. Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)
Size (Round)
(mm)

฿ 312.05

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 12 Day(s) RectangleBlack12002802-

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Adhesive

Please check the type/dimensions/specifications of the part PQ2821 in the Hard felt (adhesive type) PQ series.

Products with similar specification

Part Number
PQ22-2
PQ25-2
PQ28-2
PQ2822
PQ32-2
PQ7141
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipShape Color Qty. Size (Lateral)
(mm)
Size (Longitudinal)
(mm)
Size (Thickness)
(mm)
Size (Round)
(mm)

฿ 166.03

1 Pack(s)

8 Pieces Per Package

12 Day(s) RoundBrown8 (4 pieces×2)--422

฿ 166.43

1 Pack(s)

8 Pieces Per Package

14 Day(s) RoundBrown8 (4 pieces×2)--425

฿ 152.11

1 Pack(s)

8 Pieces Per Package

12 Day(s) RoundBrown8 (4 pieces×2)--428

฿ 312.05

1 Piece(s) 12 Day(s) RectangleBrown12002802-

฿ 161.21

1 Pack(s)

6 Pieces Per Package

14 Day(s) RoundBrown6--432

฿ 167.78

1 Pack(s)

2 Pieces Per Package

10 Day(s) RectangleBlack2701402-