1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pipe Chair-Leg Cap

Pipe Chair-Leg Cap
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Pipe/chair (round type) protection cap with felt.
Use as a floor scratch or anti-slip countermeasure.
[Color] Black
[Size (mm)] 9.5 12.7 15 18 21 24 32

 
Part Number
BE-8-122
BE-8-152
BE-8-182
BE-8-212
BE-8-242
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(φ)

฿ 20.00

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 12 Day(s) 12.7

฿ 20.00

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 12 Day(s) 15

฿ 31.43

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 10 Day(s) 18

฿ 24.77

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 10 Day(s) 21

฿ 30.00

SAFETY/PROTECTION SUPPLIES 1 Piece(s) 10 Day(s) 24

Loading...

  1. 1

Basic Information

Types of safety and protection goods Interior Protective Article Color Black Number of circuits(months) 1