1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Caster for Smart Leg

Caster for Smart Leg
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 148.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Example of use: For making a table. Material: Die-cast nylon. Allowable load: Approximately 45 kg per pc., 4 pcs. per pack

 
Part Number
KSY-40
KSY-41S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStopper (Detail)

฿ 158.00

CASTERS 1 Piece(s) Quote No

฿ 148.22

CASTERS 1 Piece(s) Quote With Rotation Stopper

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Dual Wheels Mounting Height H(mm) 55 Load Range(daN) 35.01~80.00
Allowable Load(daN) 44.1 Wheel Material Nylon Fitting Material Others
Thread Dia. M10 Wheel Dia. D(Ø) 40 Wheel Width B(mm) 45
Application Commercial Facilities Display / Steel shelve, woodwork furniture / OA equipment, information and communication equipment 1P Qty.(pcs.) 4